IESNA:LM-63-2002
[TEST]P1046376
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/01/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2501-332-58)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]FFX-CLB-50-727-U-FR-T4
[LUMINAIRE] FAIRFAX POST TOP FIXTURE w/ FAIRFAX REFRACTOR T4 DISTRIBUTION
[LAMP] (4) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.42A 50.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Harbor, Landscape, Pathway
[_THDi]6.12%
[_PF]0.99
[_SEARCH_MOUNTING] Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7513.2
TILT=NONE
4 -1 1 74 22 1 1 -1.1667 -1.1667 1.6667
1.000 1 50.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
46.8 47.3 68.8 96.1 123.8 153.9 187.4 207.9 227.0 241.8 261.0 282.0 299.7 318.3 370.4 520.0 562.5 597.4 692.1 
805.3 1143.2 1614.0 2251.1 3084.6 3651.9 3764.7 3763.8 3687.3 3399.6 2759.6 2028.4 1625.9 1283.7 903.8 
570.7 539.6 509.5 446.4 372.3 339.8 281.5 239.4 223.7 211.2 197.4 199.8 244.7 273.4 223.2 257.1 420.6 643.8 
616.1 437.3 366.6 315.9 285.3 245.7 195.5 192.6 208.9 169.7 130.5 124.3 116.1 109.9 106.1 104.2 108.0 113.3 117.6 
121.9 126.7 125.7 
46.8 46.4 66.9 95.6 122.4 153.9 187.8 206.9 226.5 240.9 260.5 280.5 299.7 318.3 366.6 518.1 562.1 591.7 688.2 
801.5 1100.2 1599.7 2202.8 3060.7 3632.8 3761.9 3758.0 3674.4 3414.9 2739.1 2060.9 1628.8 1252.2 896.6 
564.4 539.1 508.0 440.7 370.9 340.8 277.2 238.5 223.2 211.2 196.9 199.8 241.8 273.9 226.1 253.3 421.1 637.6 
629.4 440.7 364.7 314.5 283.4 246.6 193.6 191.7 208.9 171.1 130.0 123.3 116.1 109.9 106.1 103.7 107.1 112.8 117.1 
121.9 126.2 125.7 
46.8 46.4 67.9 96.5 121.9 153.9 188.8 207.9 226.1 241.8 261.0 282.0 300.6 317.4 372.8 515.2 561.6 597.4 697.8 
810.6 1135.1 1575.8 2218.1 3033.0 3620.4 3736.5 3743.2 3667.7 3415.8 2718.0 2060.4 1619.7 1265.1 885.1 
555.4 531.0 501.8 434.9 366.6 335.5 275.3 237.5 222.7 210.8 197.4 199.3 243.7 278.6 241.4 267.6 421.5 637.6 
624.7 439.7 371.4 319.3 284.9 244.2 196.4 192.1 208.4 171.1 131.4 124.3 116.1 110.4 106.1 103.7 107.5 112.8 117.1 
121.9 126.7 125.7 
46.8 48.3 68.3 96.1 122.4 153.4 188.3 207.4 226.1 241.4 259.5 281.5 297.8 316.9 372.3 497.1 551.1 616.5 703.5 
815.4 1123.2 1549.0 2273.1 2996.2 3508.1 3666.7 3684.9 3632.8 3380.9 2734.3 2065.2 1586.3 1212.5 889.9 
599.3 526.7 499.4 439.7 369.0 338.9 277.7 240.4 225.1 212.2 196.9 194.0 236.6 278.6 231.8 237.5 434.4 631.8 
610.3 455.0 392.4 320.2 273.9 235.1 203.1 190.7 206.0 170.6 129.5 123.3 115.2 109.9 106.1 103.7 108.0 113.3 117.1 
121.9 126.2 125.7 
46.8 50.7 69.3 95.1 122.8 153.4 185.9 206.5 225.1 240.9 259.5 279.6 299.7 319.3 384.3 476.0 556.8 646.7 694.0 
835.0 1127.9 1569.5 2261.6 2960.3 3442.1 3647.1 3664.8 3623.7 3350.8 2720.9 2067.6 1550.4 1166.2 851.7 
636.1 521.0 488.5 438.3 372.3 339.8 278.6 241.4 226.1 209.3 193.6 192.1 233.2 271.5 234.2 228.5 433.0 630.9 
596.5 458.8 400.5 329.3 262.9 230.4 212.7 192.6 204.1 168.7 129.0 122.4 115.7 109.9 105.6 104.2 108.0 113.3 116.6 
121.4 126.2 125.7 
46.8 50.7 70.3 97.5 121.4 152.9 182.1 204.1 222.2 239.9 258.1 275.8 296.3 315.0 375.7 479.4 541.5 636.1 676.8 
816.8 1087.3 1526.1 2183.7 2879.6 3279.6 3475.1 3503.8 3529.1 3294.4 2690.3 1990.6 1506.0 1165.7 861.7 
628.0 508.0 487.0 439.2 385.7 339.8 275.3 239.9 225.1 207.9 192.1 189.7 235.1 274.8 236.1 228.5 436.8 621.8 
591.7 454.0 391.0 321.7 262.4 231.3 212.7 190.7 200.7 170.1 130.0 123.3 115.7 110.9 105.6 103.7 107.5 112.8 116.1 
120.9 126.2 125.7 
46.8 51.1 71.2 98.9 124.3 152.0 179.2 198.8 218.9 234.2 254.7 272.9 289.6 307.3 361.3 481.8 533.9 597.4 687.8 
808.2 1103.6 1539.4 2170.3 2839.9 3242.8 3363.3 3382.4 3368.0 3140.5 2568.0 1936.1 1515.5 1184.3 870.8 
598.9 515.2 493.7 441.1 380.0 336.0 272.9 240.4 223.7 206.0 191.7 188.8 236.1 274.8 224.2 237.1 430.1 633.3 
605.1 458.8 377.6 309.7 271.9 237.5 203.1 187.8 201.7 172.1 132.4 125.2 116.6 110.4 106.1 103.7 107.5 112.8 116.1 
120.9 125.7 125.7 
46.8 49.7 71.2 102.3 126.7 151.5 176.8 194.0 211.2 227.5 246.1 263.3 279.1 294.9 344.6 463.1 524.3 547.7 651.4 
777.1 1059.1 1491.2 2052.7 2708.5 3151.5 3261.5 3274.4 3256.7 3044.0 2446.6 1866.3 1509.3 1202.5 883.2 
552.0 525.3 497.5 440.2 370.9 331.7 265.7 236.1 219.4 206.0 190.2 191.2 238.0 274.3 219.9 248.0 421.5 640.4 
627.5 442.6 365.6 309.7 277.2 245.7 193.1 185.0 205.0 173.0 134.3 126.2 117.1 109.9 105.6 103.7 107.5 112.8 116.1 
120.9 125.2 125.7 
46.8 49.7 69.3 103.2 123.3 148.2 174.9 187.8 203.1 218.4 236.1 250.9 268.6 286.3 331.2 446.4 521.4 538.6 626.6 
735.5 1021.8 1423.8 1931.8 2520.6 2984.2 3138.6 3152.0 3153.9 2973.3 2358.1 1818.6 1486.4 1212.5 863.6 
541.0 519.5 499.9 441.1 369.4 328.3 265.3 235.6 220.3 206.9 193.6 190.2 241.8 278.2 218.9 236.1 396.7 621.3 
616.5 445.0 366.1 312.6 274.3 243.3 192.6 181.6 206.9 174.9 134.8 127.1 117.6 109.9 105.1 103.2 108.5 113.3 116.1 
120.9 124.7 125.7 
46.8 49.2 67.9 97.0 116.1 140.0 169.2 179.7 194.5 208.9 225.6 240.9 255.7 272.9 314.0 415.3 480.8 499.9 571.6 
683.5 936.3 1324.4 1783.2 2313.2 2758.7 2909.7 2927.4 2906.3 2715.2 2222.9 1701.5 1362.6 1113.1 804.8 
545.3 487.0 470.8 406.7 355.6 317.4 254.3 229.4 213.6 201.7 190.7 185.4 234.2 272.4 220.3 217.9 397.2 588.8 
587.9 451.7 380.4 315.9 271.0 236.1 196.0 179.2 205.0 174.9 134.8 125.7 117.1 109.4 104.7 104.7 109.9 113.7 116.1 
120.9 124.7 125.7 
46.8 49.7 64.0 89.4 109.4 129.5 155.8 169.7 183.1 196.9 210.8 227.5 241.8 261.0 298.2 378.5 431.6 479.8 534.8 
635.7 849.8 1196.8 1648.9 2126.3 2501.1 2685.5 2707.0 2722.8 2542.2 2059.0 1584.4 1246.5 1023.3 763.3 
535.8 445.0 435.4 391.9 341.2 304.4 248.0 222.7 208.9 194.5 183.1 180.7 227.0 265.3 235.6 222.7 374.7 553.5 
555.4 434.4 379.5 314.5 267.2 230.4 200.7 177.3 202.2 172.1 131.0 121.9 116.1 109.0 105.6 106.6 111.4 114.2 116.6 
120.9 124.7 125.7 
46.8 48.7 63.1 87.0 108.0 125.2 150.6 165.4 178.3 189.3 204.1 218.9 233.2 253.3 292.5 365.1 408.6 465.0 518.6 
608.4 838.8 1136.5 1580.1 2048.0 2391.1 2566.5 2596.2 2625.8 2455.6 1994.4 1513.6 1172.4 964.0 741.3 
517.6 426.3 415.3 380.9 332.2 295.4 242.8 220.3 204.1 189.7 178.7 177.8 221.8 257.1 241.8 232.3 373.3 529.1 
539.6 420.6 371.8 307.3 262.4 226.5 200.3 173.5 197.4 165.8 128.6 120.9 115.2 108.5 106.1 107.1 111.8 114.7 116.6 
120.4 124.3 125.7 
46.8 48.3 62.1 87.5 106.6 122.4 146.2 160.6 171.1 182.6 196.9 210.8 224.2 242.8 280.5 351.3 381.4 436.8 497.1 
576.9 781.4 1076.8 1520.3 1994.4 2302.2 2451.8 2469.5 2473.3 2299.4 1871.6 1398.9 1095.9 884.7 683.5 
481.8 407.2 402.4 366.1 324.0 285.8 236.1 216.0 199.3 185.9 174.9 174.9 212.7 248.0 222.7 219.4 360.8 509.0 
517.1 406.2 358.9 293.0 255.7 225.1 198.3 170.1 191.7 165.4 128.6 121.4 115.2 108.5 106.1 107.1 111.8 114.7 116.6 
120.9 124.3 125.7 
46.8 45.4 59.3 88.4 106.1 121.9 140.0 148.6 158.2 168.7 181.1 193.1 205.0 220.3 255.2 315.9 344.1 382.8 450.7 515.7 
693.0 975.9 1372.2 1867.8 2158.8 2247.3 2262.1 2273.1 2127.8 1739.2 1277.5 1009.9 814.4 621.3 429.7 378.5 
369.9 343.2 303.0 273.9 224.6 209.3 194.0 178.7 168.7 168.2 199.8 232.3 196.0 196.0 334.1 456.4 471.2 372.3 310.7 
261.0 231.8 210.3 182.1 160.1 180.7 158.2 128.6 121.9 115.7 109.0 106.1 105.6 110.4 114.7 117.6 121.9 124.3 125.7 
46.8 43.0 55.4 90.3 112.3 122.8 136.2 137.6 146.2 154.4 164.4 175.9 185.4 196.0 223.7 277.2 313.5 324.5 388.6 452.1 
617.0 866.0 1183.9 1637.9 1927.0 1986.8 1986.8 1954.8 1817.6 1502.2 1127.0 900.4 714.0 531.5 364.7 341.7 
330.7 304.4 275.3 251.4 209.8 198.8 183.1 169.7 159.2 160.1 186.4 212.7 184.0 194.0 293.5 411.5 410.5 315.4 263.3 
231.8 211.2 192.1 161.1 151.0 167.8 148.2 126.2 120.9 114.7 109.0 106.1 105.1 109.4 115.2 118.5 122.4 124.7 125.7 
46.8 41.1 53.5 89.4 110.9 117.1 129.0 128.6 134.8 140.0 147.7 157.7 167.3 177.8 195.0 238.0 283.9 286.8 331.2 393.8 
507.1 744.1 1016.6 1371.7 1690.9 1767.4 1774.1 1736.3 1590.6 1303.8 1003.7 806.8 625.1 433.5 308.3 308.3 
290.6 268.6 250.4 230.8 194.5 186.4 173.5 160.1 150.6 153.4 174.9 194.5 168.2 186.9 249.5 353.2 336.5 264.3 229.4 
206.9 188.8 169.7 141.0 144.8 154.4 138.1 121.4 117.1 112.8 107.1 105.6 106.1 110.9 115.7 120.0 123.3 125.2 125.7 
46.8 39.2 50.7 81.2 98.9 104.2 120.0 121.9 125.2 129.0 133.8 140.5 149.1 158.2 168.7 198.3 245.7 256.7 279.1 335.5 
417.7 629.0 896.6 1149.9 1399.4 1507.9 1517.5 1484.5 1347.3 1106.9 871.3 684.4 499.9 336.9 272.9 269.1 
250.4 225.6 222.7 208.4 176.4 173.5 162.0 149.1 141.0 143.9 165.4 174.0 157.2 174.4 219.9 290.6 260.0 218.9 194.5 
178.7 164.4 143.9 127.6 140.5 140.5 125.7 114.7 110.9 108.5 105.6 105.6 107.5 112.3 117.1 120.9 124.3 125.7 125.7 
46.8 36.3 47.8 72.2 87.0 94.2 107.5 113.7 113.7 116.6 122.4 127.6 134.3 141.5 148.6 161.5 198.3 223.2 237.5 286.3 
359.4 514.7 774.3 1004.6 1213.0 1326.8 1339.2 1347.3 1195.3 977.9 757.1 554.4 374.7 251.9 236.1 228.0 
208.9 191.7 198.3 185.9 160.6 162.0 154.4 140.0 132.9 134.8 153.9 154.4 149.6 156.8 208.9 234.2 201.7 185.9 166.8 
151.0 141.5 126.2 120.9 134.3 127.6 116.1 107.5 104.7 104.2 103.7 105.6 109.9 115.7 119.0 121.9 125.2 126.2 125.7 
46.8 33.9 45.9 70.3 83.2 89.9 100.4 107.1 105.6 108.0 112.3 117.6 122.8 128.1 131.0 134.8 156.3 196.0 211.2 235.1 
291.1 416.8 655.3 920.5 1092.6 1207.3 1222.6 1195.3 1042.9 840.2 646.2 456.0 290.6 212.7 203.1 194.5 177.8 
173.0 181.6 170.1 150.1 156.3 149.6 137.2 128.6 133.3 142.4 140.0 146.2 152.9 185.9 185.9 166.8 157.7 140.0 128.1 
123.8 115.7 117.6 123.8 116.6 109.0 103.2 102.8 102.3 102.3 105.6 110.4 116.6 120.0 122.8 126.2 126.7 125.7 
46.8 32.0 43.5 72.2 86.5 91.8 100.4 99.9 99.4 101.8 104.7 108.0 112.3 117.1 120.4 122.8 127.6 154.9 185.0 201.2 
247.6 346.0 541.5 862.2 1082.1 1186.2 1193.4 1118.9 918.1 716.0 542.9 386.2 250.0 185.9 175.4 170.6 162.5 
161.5 169.7 157.7 141.9 152.9 145.3 133.3 124.3 128.6 132.9 134.8 137.6 148.2 158.2 148.2 141.5 134.8 120.4 114.2 
115.2 112.3 114.7 112.8 107.5 105.1 103.2 103.2 102.8 102.3 105.1 108.0 114.7 119.5 123.8 126.7 126.7 125.7 
46.8 31.5 42.5 75.0 92.7 96.5 100.4 98.9 98.5 99.9 100.8 102.8 106.6 111.4 114.2 117.1 120.9 131.0 157.7 185.0 
222.2 301.6 476.0 791.0 1069.6 1139.4 1136.1 1022.8 820.6 608.4 476.0 345.5 231.8 172.5 163.0 161.1 156.3 
154.4 161.1 148.6 137.6 150.1 140.5 129.0 121.9 122.8 127.1 133.3 140.0 144.3 137.2 128.1 128.1 124.7 113.7 110.9 
112.3 110.9 110.9 107.1 104.2 104.7 105.1 105.1 103.7 102.8 105.1 107.5 112.8 119.0 123.8 126.7 127.1 125.7 
46.8 31.5 43.0 76.5 95.6 96.1 99.9 98.5 98.0 99.4 100.8 102.3 106.1 110.4 113.7 116.1 120.0 126.7 153.4 184.0 
214.1 303.0 467.9 791.0 1079.2 1140.4 1137.0 994.6 805.3 615.1 488.5 347.9 227.0 167.3 157.2 155.8 151.5 
149.1 155.8 144.3 134.8 148.6 139.6 128.6 121.4 122.4 126.2 135.3 142.4 143.9 133.8 125.7 125.7 123.3 112.8 110.4 
111.8 110.4 109.9 106.6 103.7 104.7 105.6 105.6 104.2 103.2 105.1 107.5 112.8 119.0 124.3 126.7 127.6 125.7 
